Harmonic Gearhead® Servo Mount Gearboxes
Quick Connect® coupling enables our gearboxes to connect easily to any servo motor by using a single bolt clamping design. They are an ideal solution when using a servomotor. Harmonic Drive offers easy-to-connect gearheads with a range of gear ratios and torque capacities. Our Quick Connect® gearheads are available as planetary gearheads or harmonic gearheads.
Harmonic Planetary® (ratios 3:1 to 50:1)
Harmonic Drive LLC offers a range of Harmonic Planetary® gearheads. HPN-L Face-Mount value series is our newest line of planetary gearboxes and offer affordable pricing with short lead times. Plus, they are a drop-in replacement for many popular planetary gearbox models. HPN-A Planetary gears are available in one-stage and two-stage speed ratios. Both HPN-L and HPN-A are available in a right angle configuration. HPG (standard torque), HPG (standard torque with helical gearing) and HPGP (high torque with helical gearing) gearheads offer precision and low backlash (standard: < 3-arc-min, optional: <1 arc-min), and HPG is available in 3 sizes as a right angle configuration.
Harmonic Drive® (ratios 50:1 to 160:1)
CSF-GH and CSG-GH Quick Connect® gearheads with zero-backlash Harmonic Drive® gearing utilize our proprietary S tooth profile and provide high precision positioning (repeatability ±4 to ±10 arc-sec).
HPN-A Planetary Gearbox
Value Series Harmonic Planetary® Gearbox. Low cost solution without the need to compromise on quality or performance
HPN-L Planetary Gearbox
Value Series Harmonic Planetary® Gearbox. Industry Standard Face-Mount Helical Planetary Gearheads for Servo Grade Performance
HPGP Planetary Gearbox
High-Torque, High-Precision, Harmonic Planetary® Gearbox with <3 arc-min Backlash. Peak Torque: 12Nm to 3,940Nm
HPG Planetary Gearbox
High-Precision, Harmonic Planetary® Gearbox with <3 arc-min Backlash. Repeatability ±20 arc-sec
HPG-RA Right Angle
Right Angle Harmonic Planetary® Gearbox with <3 arc-min Backlash. Available in 3 Frame Sizes
HPG-R Planetary Gearbox
HPG-R Helical Harmonic Planetary® gearbox offers all ratios 3:1 through 10:1