Micro Encoder
Super compact incremental encoders.
Contact our experts to find the right solution and get started today! |
Available in two sizes: the micro model and the ultra-micro model, these high resolution incremental encoders are remarkably compact.
The ultra-micro model
MES-6
- Dimensions ø7.5 x 10.5mm , Incremental encoder 360 line count
- Output phases: A, B, Z
- Square wave open collector output
The micro model
MES-9 (Single shaft)
MEH-9 (Hollow shaft)
- Dimensions ø13 x 20mm , Incremental encoder 1000 line count
- Output phases: A, B, Z
- Square wave open collector output
- Hollow shaft is also available
Model Ordering Code
ME- | X- | X- | XXX | PX |
1 | 2 | 3 | 4 |
1. | Shaft shape | : S, H** |
2. | Size | : 6, 9 |
3. | Output pulses | : 100, 200, 300, 360, 500**, 1000** |
4. | Output circuit |
|
** Hollow shaft feature and line counts of 500 and 1000 are only available in size 9 *** Voltage output is only available in size 9. |
List of Ratings
Item/model |
MES-6- PC |
ME 9- P |
||
Power supply |
DC5V±10% |
DC5V±10% |
||
Current consumption |
30mA or less (without load) |
40mA or less (without load) |
||
Signal detection code |
Incremental |
Incremental |
||
Output |
Output pulses |
100 200 |
100 200 300 |
1000 |
Output phase |
A, B, Z |
A, B, Z (Z = "H") |
||
Output signal |
Square wave open collector output |
Square wave open collector |
||
Output capacity |
Sink current: 4mA |
Sink current: 20mA |
||
Max. response frequency |
100kHz |
100kHz |
||
Output phase difference |
A and B phase difference |
A and B phase difference |
||
Waveform rise |
2μs or less |
2μs or less |
||
Starting torque |
0.3x10-3N•m |
1.0x10-3N•m |
||
Permissible shaft |
Radial |
1.9N (0.43 lb) |
1.9N (0.43 lb) |
0.98N (0.22 lb) |
Thrust |
0.98N (0.22 lb) |
1.9N (0.43 lb) |
0.98N (0.22 lb) |
|
Permissible Max. revolutions (Mechanical) |
6000r/min |
6000r/min |
||
Operating temperature/humidity |
0°C∼60°C |
0°C∼60°C |
||
Storage temperature |
-20°C∼80°C |
-20°C∼80°C |
||
Resistance to vibration |
Frequency 55Hz, |
Frequency 55Hz, |
||
Resistance to shock |
500m/s2 (about 50G) |
500m/s2 (about 50G) |
||
Cable |
Vinyl sheathed (AWG32) |
Vinyl sheathed (AWG30) |
||
Mass |
5g |
10g |
Product Drawing
Output Circuit
Output Waveform