FPA
The AC Servo Actuator FPA Series combines the precision planetary gear speed reducer HarmonicPlanetary® with a dedicated AC servo motor.
With its flat, thin profile, the FPA Series reduces overall length compared with combinations of orthogonal shaft type speed reducers and servo motors in the same torque range.
The absence of an orthogonal section simultaneously achieves high efficiency and precision.
Expected performance improvements include further miniaturization of semiconductor/FPD manufacturing equipment, robots, machine tools, and various FA equipment, as well as enhanced precision and efficiency for all equipment using orthogonal planetary speed reducers.
In addition to the dedicated HA-900 series driver, it is also compatible with Mitsubishi Electric’s MELSERVO J5 series and Panasonic’s MINAS A6 series.
Features:
- Flat and Low Profile – The HarmonicPlanetary® reducer and flat AC servo motor are coaxially integrated, enabling compact equipment design.
- Low Loss – No orthogonal gear section, reducing energy loss.
- High Stiffness, Low Backlash – Backlash < 1 minute (≤3 minutes for size 11).
- Wide Speed-Torque Range – Ratios from 1/5 to 1/45 for flexible applications.
- 24-bit Absolute Encoder – Supports A-format® communication with multi-turn capability.
- Quick-Lock Connector – Lever lock-type connector and integrated wiring for easy connection.
Ordering Code
| FPA | 14 | A | 11 | F0 | HG | - | F | 08 | A | 200 | - | 32 | S | 24b | A | - | C | - | |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| 1. | Model name | AC servo actuator FPA series |
| 2. | Size | 11, 14, 20, 32 |
| 3. | Version Symbol | A |
| 4. | Reduction ratio | 05: 1/5 (Sizes 11 and 20) 11: 1/11 (Sizes 14 and 20) 15: 1/15 (Size 14) 21: 1/21 (Size 32) 33: 1/33 (Size 14) 45: 1/45 (Size 32) |
| 5. | Output shaft from symbol | F0: Flange output J20: Straight shaft, no keyway J60: Straight shaft, with key J2: Straight shaft, no keyway J6: Straight shaft, with key |
| 6. | Speed reducer type | HG: Planetary Speed Reducer HPG series |
| 7. | Motor Version Symbol | F |
| 8. | Motor size | 08: Size 11, 14 12: Size 20, 32 |
| 9. | Brake (for holding) | A: Not equipped with a brake |
| 10. | Input voltage | 200: 200V |
| 11. | Encoder type | 32: A-format compliant, 4 Mbps |
| 12. | Encoder type | S: multi-turn absolute |
| 13. | Encoder resolution | 24b: 24-bit (16,777,216 pulses/revolution) |
| 14. | Encoder phase angle | A: 0 degrees |
| 15. | Connector Specification | C: Standard connector |
| 16. | Special specifications | Standard / SP |
Product Drawing
FPA11A





FPA14A



FPA20A




FPA32A