Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Laser Scanning Actuator

Harmonic Drive manufactures galvanometer scanner actuators capable of scanning at high speeds with intense precision. Our unique mobile magnet motors and a newly developed optical sensor are used for LSA Series laser scanning actuators.

Key Components of a Galvanometer Laser Scanner

A galvanometer laser scanner is used to move a laser beam quickly and accurately in all directions. Some specific components of this scanner include:

Galvanometer Scanner Laser Applications

At Harmonic Drive, our galvanometer scanner parts are designed to meet high performance and quality standards. We recognize the importance of this machine in medical imaging and industrial settings for material processing.

The galvanometer scanner can specifically be used on:

DXF CAD Files

PDF Drawings

Contact our experts to find the right solution and get started today!

LSA Series Linear actuators


List of Ratings

Below is an outline of the general specifications of our galvanometer scanners.

Item/model

LSA-10A-30

Maximum angular runout

(deg)

±15

Torque constant

(N·m/A)

0.0077 (0.0668 In.lb/A)

Sensor Linearity (on full scale)

(%)

±0.06

Scale drift

(%/°C)

0.005

Position reproducibility
(offset and scale drift excluded)

(μrad)

5

Mass

(g)

180

Combined driver

PSM-130

CAD Downloads

PDF DXF


Product Drawing

LSA-10A-30

LSA-10A-30

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.

Benefits of a Laser Scan Actuator

Implementing a laser scan actuator offers your scanner the following advantages:

  • High-speed scanning capabilities: Galvanometer lasers offer high-speed scanning capabilities, making them ideal for tasks like barcode scanning. The enhanced speed can increase efficiency and production rates for laser cutting or printing.
  • Precision and accuracy: These scanners are highly precise and accurate with their in-beam steering. This fine control allows for intricate and detailed work, such as laser etching and microscopy.
  • High laser power levels: A galvanometer laser can handle high laser power levels, supporting versatile applications for various industries.

Why Choose Harmonic Drive?

For more than 60 years, Harmonic Drive has manufactured strain wave gear and actuator products for customers worldwide. We have manufacturing facilities in the United States, Germany and Japan to ensure a far reach.

Harmonic Drive can provide access to:

  • Experienced application engineers: Our full-service engineering department is dedicated to overcoming challenges and providing realistic and timely solutions for our customers.
  • Custom-engineered solutions: Our parts are customizable to meet your exact needs and cater to an evolving market.
  • Trustworthy customer service: At Harmonic Drive, we are passionate about what we do and are here to help our customers find cost-effective solutions.

Contact Us to Learn More Today

Harmonic Drive can help any industry, from medical devices to robotics. Contact us with requests, questions or comments today. You can also find a sales contact.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday