Rotary Actuators
Harmonic Drive offers rotary actuator products that maximize torque while inherently possessing high positional accuracy. Our extensive in-house design and build capabilities enable us to design and manufacture customized actuators to meet specific application needs.
As a manufacturer of harmonic gearing and other actuator componentry including brushless servo motors, cross roller bearings, integrated drives and absolute encoders, we are uniquely positioned to combine these elements into optimal, cost-effective solutions.
These complete rotary servo actuators prevent machine designers from having to select a motor and gearhead and characterize their expected performance. They provide the fastest solution for executing a fully operational machine design.
Available rotary drive actuator options include conventional integrated and hollow shaft versions in multiple sizes and gear ratios from 11:1 to 161:1.
Hollow Shaft Servo Actuators Back to top
These brushless actuators feature a large hollow bore that allows wires, tubing, laser beams or other components to pass directly through the axis of rotation.
The various hollow rotary actuator applications include:
- Robotics: The hollow shaft facilitates the routing of cables for operating a robot's manipulator arms or hands.
- Semiconductors: The actuator's hollow shaft can also accommodate wiring and tubing for inspection equipment and wafer handling systems used in semiconductor manufacturing.
- Automation: Actuators enable the routing of pneumatic lines and cables for factory automation equipment.
- Machine tools: Milling machines and similar equipment can use hollow shaft actuators to permit the running of sensor cables and coolant lines.

FHA-Mini
Extremely small Hollow Shaft Actuators deliver high torque with exceptional accuracy and repeatability. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

FHA-C
Super-flat hollow shaft actuators with high torque, high positioning accuracy and high torsional stiffness. Peak torque 39~820 Nm, max speed 22~96 rpm.

FHA-C PR
Hollow shaft actuators available in 4 sizes with 5 reduction ratios. FHA-C-PR offers high-precision rotary positioning with superior one-way and bi-directional repeatability.

FHA-C H
FHA-C Series servo actuators are now available with IP65 protection. Four sizes are available: 17, 25, 32 and 40. The new IP65 rated version of our FHA-C actuator is ideal for harsh environments.

SHA-SG
Hollow shaft actuator with a compact outer diameter and exceptional torque/volume ratio. Peak torque 73~3419 Nm, Max speed 17.4~117.6.

SHA-CG
Hollow shaft actuator offering direct drive motor performance, while being more compact and weighing 80-90% less. Offers superior precision rotary positioning.
Actuators - without Hollow Shaft Back to top
We offer a full line of DC, AC and brushless solid shaft actuators. Typical applications include:
- Automation: The actuators ensure high-precision motion control in automated assembly lines.
- CNC machinery: These devices provide accurate motion during engraving, cutting and milling.
- Agriculture: Tractors, harvesters and other farming machinery use solid shaft actuators to power various equipment components.
- Medical: Actuators assist the function of devices like surgical robots and automated patient beds.

FHA-Mini Dual Absolute
Introducing new options for FHA-C mini (24VDC): DUAL Absolute Encoders and Panel Mount Connectors. Extremely small actuators deliver high torque with exceptional accuracy and repeatability. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

FLA
The new ultra-flat, ultra-light brushless actuators combine our high-precision/high-performance reducers with a compact, high-output brushless DC motor. Perfect for exoskeletons.

RSF-Supermini
Small enough to fit inside the finger of a robotic hand, these servo actuators operate with a wide range of drivers. Peak torque .13~1.4 Nm, max speed 100~333 rpm.

RSF-Mini
Available in 3 sizes, these brushless servo actuators deliver exceptional positioning accuracy in a compact package. Peak torque 1.8~28 Nm, max speed 60~200 rpm.

RSF
Available in 4 sizes, these brushless servo actuators deliver exceptional positioning accuracy in a compact package. Peak torque 34~330 Nm, max speed 45~90 rpm.
Why Partner With Harmonic Drive? Back to top
Harmonic Drive is a leading designer and manufacturer of servo rotary actuators, gearheads and other precision motor control components for a wide range of industrial applications. We work closely with Fortune 500 and smaller companies to create custom solutions that deliver the best results for every project. Our decades of experience and unmatched technical expertise can give your business a competitive edge and help you achieve your objectives.
Contact Us Today For High-Torque Actuators
Call Harmonic Drive at 978-532-1800 or contact us online to learn more about high-torque rotary actuators and their many benefits today.