Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSG-2UH

CSG-2UH is a high torque housed component gear set combined with a precision cross roller output bearing & flange. It is a very compact, robust and easy to use gearhead solution. The CSG-2UH is available in 10 sizes with ratios 30:1 to 160:1. If your application does not require high torque, CSF-2UH standard torque gearhead is a great alternative gearhead. There is also a lightweight version, CSG-2UH-LW for applications where weight is a critical factor.

Key Features:

  • Zero Backlash
  • Peak Torque: 23Nm to 3419Nm
  • Accuracy <1 arc-min
  • Reduction ratios 30:1 to 160:1
  • High torsional stiffness
  • High efficiency
  • Smooth operation
  • Robust cross roller output bearing
  • Output flange for direct mounting of load

CSG-2UH Assembly Video

Contact our experts to find the right solution and get started today!



Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSG-14-50-2UH 50 23 46
CSG-14-80-2UH 80 30 61
CSG-14-100-2UH 100 36 70
CSG-17-50-2UH 50 44 91
CSG-17-80-2UH 80 56 113
CSG-17-100-2UH 100 70 143
CSG-17-120-2UH 120 70 112
CSG-20-50-2UH 50 73 127
CSG-20-80-2UH 80 96 165
CSG-20-100-2UH 100 107 191
CSG-20-120-2UH 120 113 191
CSG-20-160-2UH 160 120 191
CSG-25-50-2UH 50 127 242
CSG-25-80-2UH 80 178 332
CSG-25-100-2UH 100 204 369
CSG-25-120-2UH 120 217 395
CSG-25-160-2UH 160 229 408
CSG-32-50-2UH 50 281 497
CSG-32-80-2UH 80 395 738
CSG-32-100-2UH 100 433 841
CSG-32-120-2UH 120 459 892
CSG-32-160-2UH 160 484 892
CSG-40-50-2UH 50 523 892
CSG-40-80-2UH 80 675 1,270
CSG-40-100-2UH 100 738 1,400
CSG-40-120-2UH 120 802 1,530
CSG-40-160-2UH 160 841 1,530
CSG-45-50-2UH 50 650 1,235
CSG-45-80-2UH 80 918 1,651
CSG-45-100-2UH 100 982 2,041
CSG-45-120-2UH 120 1,070 2,288
CSG-45-160-2UH 160 1,147 2,483
CSG-50-80-2UH 80 1,223 2,418
CSG-50-100-2UH 100 1,274 2,678
CSG-50-120-2UH 120 1,404 2,678
CSG-50-160-2UH 160 1,534 3,185
CSG-58-80-2UH 80 1,924 3,185
CSG-58-100-2UH 100 2,067 4,134
CSG-58-120-2UH 120 2,236 4,329
CSG-58-160-2UH 160 2,392 4,459
CSG-65-80-2UH 80 2,743 4,836
CSG-65-100-2UH 100 2,990 6,175
CSG-65-120-2UH 120 3,263 6,175
CSG-65-160-2UH 160 3,419 6,175

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday