Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


CSF-2UH

CSF-2UH is a housed component gear set combined with a precision cross roller output bearing & flange. It is a very compact, robust and easy to use gearhead solution. The CSF-2UH is available in 10 sizes with ratios 30:1 to 160:1. If your application requires high torque, CSG-2UH high torque gearhead is also available. There is also a lightweight version, CSF-2UH-LW for applications where weight is a critical factor.

Key Features:

  • Zero Backlash
  • High Accuracy
  • High load capacity output bearing
  • Reduction ratios 30:1 to 160:1
  • Peak torque 9.0~2600 Nm

Don't see what you need or not sure where to start?

Our team can help you find the right gear for your application!



Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm

Loading...

Ordering Code Ratio Limit for Repeated Peak Torque Limit for Momentary Peak Torque
Compare Products Nm Nm
Sort Sort
Hide
Sort
Hide
Sort
Hide
Selections
to
to
to
Select All   Select None
CSF-14-30-2UH 30 9 17
CSF-14-50-2UH 50 18 35
CSF-14-80-2UH 80 23 47
CSF-14-100-2UH 100 28 54
CSF-17-30-2UH 30 16 30
CSF-17-50-2UH 50 34 70
CSF-17-80-2UH 80 43 87
CSF-17-100-2UH 100 54 108
CSF-17-120-2UH 120 54 86
CSF-20-30-2UH 30 27 50
CSF-20-50-2UH 50 56 98
CSF-20-80-2UH 80 74 127
CSF-20-100-2UH 100 82 147
CSF-20-120-2UH 120 87 147
CSF-20-160-2UH 160 92 147
CSF-25-30-2UH 30 50 95
CSF-25-50-2UH 50 98 186
CSF-25-80-2UH 80 137 255
CSF-25-100-2UH 100 157 284
CSF-25-120-2UH 120 167 304
CSF-25-160-2UH 160 176 314
CSF-32-30-2UH 30 100 200
CSF-32-50-2UH 50 216 382
CSF-32-80-2UH 80 304 568
CSF-32-100-2UH 100 333 647
CSF-32-120-2UH 120 353 686
CSF-32-160-2UH 160 372 686
CSF-40-50-2UH 50 402 686
CSF-40-80-2UH 80 519 980
CSF-40-100-2UH 100 568 1,080
CSF-40-120-2UH 120 617 1,180
CSF-40-160-2UH 160 647 1,180
CSF-45-50-2UH 50 500 950
CSF-45-80-2UH 80 706 1,270
CSF-45-100-2UH 100 755 1,570
CSF-45-120-2UH 120 823 1,760
CSF-45-160-2UH 160 882 1,910
CSF-50-50-2UH 50 715 1,430
CSF-50-80-2UH 80 941 1,860
CSF-50-100-2UH 100 980 2,060
CSF-50-120-2UH 120 1,080 2,060
CSF-50-160-2UH 160 1,180 2,450
CSF-58-50-2UH 50 1,020 1,960
CSF-58-80-2UH 80 1,480 2,450
CSF-58-100-2UH 100 1,590 3,180
CSF-58-120-2UH 120 1,720 3,330
CSF-58-160-2UH 160 1,840 3,430
CSF-65-50-2UH 50 1,420 2,830
CSF-65-80-2UH 80 2,110 3,720
CSF-65-100-2UH 100 2,300 4,750
CSF-65-120-2UH 120 2,510 4,750
CSF-65-160-2UH 160 2,630 4,750

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday