SHG-2A
SHG series zero backlash component gear set features a brim-like mounting surface and large through hole are ideal for high torque operation. Available in 10 sizes with reduction ratios 50:1 ~ 160:1, SHG offers peak torques 23~3400 N•m. Made up of just 3 simple parts, the SHG series were designed for direct integration into machinery and equipment.
Key Features:
- Zero backlash
- High rigidity
- Smooth operation
- High positional and rotational accuracy
- Peak torque 23 ~ 3400 N•m
- Ratios 50:1 ~ 160:1
Contact our experts to find the right solution and get started today! |
Compare Products Your current units are metric. Change to english.
Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
Compare Products | Nm | Nm |