CSD-2A
The ultra-flat CSD precision gears are available in seven sizes, with ratios 50:1 to 100:1. Compact design enables it to be used in a variety of tight spaces for applications that require high precision, like robotics. CSD component set is made up of 3 basic parts: circular spline, flexspline and wave generator.
Key Features:
- Zero-backlash
- Reduced thickness, ¼ size of CSF Series
- Hollow through bore, extra-large through bore also available
- Extremely high positioning accuracy
- Excellent Repeatability
- Compact and simple design
Don't see what you need or not sure where to start? Our team can help you find the right gear for your application! |
Compare Products Your current units are metric. Change to english.
Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
Compare Products | Nm | Nm |