Harmonic Drive aboutusHarmonic Drive ProductsHarmonic Drive ReferenceHarmonic Drive SupportHarmonic Drive Sales ContactsHarmonic Drive Employment Opportunities
PAGE: "Products | Actuators | RSF Series AC servo actuators :: Harmonic Drive LLC"
URL: http://harmonicdrive.net/products/actuators/rsf/index.php

Actuators


RSF Series


AC servo actuators RSF series

Features

The RSF series servo actuator combines a high performance brushless servomotor with a high accuracy Harmonic Drive® gearhead to deliver high-torque with precision. When combined with a performance matched servo drive, the RSF actuator delivers precise, reliable motion control for machines requiring both high torque and long life.
  • Compact and lightweight
  • High Torque
  • Accuracy less than 1 arc-min

Used for:

  • Semiconductor manufacturing systems
  • FPD manufacturing systems
  • Electronic component insertion machines
  • Measurement analytical and test systems

Model Ordering Code

AC Servo Actuator

RSF - 17 A - 50 - E 200 - SP
1 2 3 4 5 6 7
1. Type : RSF series (Shaft output)
2. Size : RSF series: 17, 20, 25, 32
3. Version Symbol : A
4. Reduction ratio : 50,100
5. Encoder type E : Incremental encoder
6. Encoder resolution 200 : 2000p/rev
7. SP : Customized Specification
(not available for Standard Product)

 

Specification
Item / Model RSF-17A RSF-20A RSF-25A RSF-32A
Gear Ratio 50 100 50 100 50 100 50 100
Rated Output W 62 62 120 111 180 190 310 310
Rated Torque Nm 9.8 20 19 35 29 59 49 98
Inlb 87 177 168 310 257 522 434 867
Rated Rotational Speed r/min 60 30 60 30 60 30 60 30
Max.Momentary Torque Nm 34 54 56 82 98 157 220 330
Inlb 301 478 496 726 867 1389 1947 2921
Moment of Inertia ( GD2/4) kg.m2 0.05 0.19 0.1 0.39 0.19 0.77 0.67 2.7
(J) kgfcm2 0.48 1.9 1.0 4.0 2.0 7.9 6.9 27
One-way Positioning accuracy arc/sec 120 90 90 90
Detector Resolution *1 Pulses/ 400,000 800,000 400,000 800,000 400,000 800,000 400,000 800,000
revolution
Mass Kg 2.1 2.9 4.7 8.7
Servo Drive Combinations *2 AC200 RTL-230-18, REL-230-18

HA-520-1R-200 HA-520-1R-200 HA-520-3-200 HA-655-4B-200
HA-655-2B-200 HA-655-2B-200 HA-655-2B-200

CAD Download

PDF DXF

PDF DXF

PDF DXF

PDF DXF

*1: Detector resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
*2: HA-520 does only position control. HA-655 does speed control and position control.


Product Drawing

RSF-17A
RSF-17A Product Drawing

Product Drawing

RSF-20A, 25A, 32A
RSF-20A, 25A, 32A Product Drawing

List of Dimensions

Unit: mm

Model

A

B

C

D±1

øE h7

F

G

Mass
(kg)

RSF-20A

242

48

98

96

85

60

93

2.9

RSF-25A

288.7

60

104.7

124

110

60

116

4.7

RSF-32A

331

80

123

128

130

80

137

8.7

Please confirm dimensions and specification with the drawing issued by Harmonic Drive LLC.




[ Harmonic Drive LLC | About Us | Products | Reference | Support | Disclaimer ]
© 2014 Harmonic Drive LLC | 800-921-3332
The World's Largest Manufacturer of Precision Strain Wave Gearing and Motion Control Products
Harmonic Drive is a registered trademark of Harmonic Drive LLC.
Long Island Web Design